L-com

Universal Tube Antenna / Satellite Dish Mount

  • Picture of Universal Tube Antenna / Satellite Dish Mount
  • Picture of Universal Tube Antenna / Satellite Dish Mount
Picture of Universal Tube Antenna / Satellite Dish Mount
SKU HGX-UMOUNT07
Available to Ship 835
Quantity Price
1 - 24 $60.99
25 - 49 $57.94
50 - 99 $54.89
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



The HGX-UMOUNT07 is a heavy duty antenna/satellite dish mount that features a 96 degree adjustable tilt with a 8.8" x 6.1" (222 x 156 mm) wide mounting base. The mount is designed to work with virtually any antenna that can be mast mounted and works great as a mount for satellite dishes.

This mount features heavy duty steel construction and a tough powder finish to help protect it from the elements. Included with the HGX-UMOUNT07 are two adjustable support arms. These provide extra stability and strength to the mount. To aid in precise alignment of the arm, a bubble level is provided in end of the mounting arm.

Fully extended the 2" (50.8 mm) O.D. mounting arm is 26.2" (666 mm).


Features
  • Includes two adjustable support arms and mounting hardware
  • Integral bubble level ensures proper alignment of arm
  • Versatile mounting options
  • Solid, heavy duty powder coated steel construction

Application
  • Satellite dish mount
  • Mounting of grid, dish, omni-directional, yagi and panel antennas
  • Wall or roof mount installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.