- Home /
- wireless network /
- wireless access points adapters /
- EnGenius Wireless Products /
- EN Series
EnGenius™ EN Series Long-Range Wireless Outdoor AP/Bridges
The EnStation2 and EnStation5 are High-Powered, Long-Distance Wireless N300 Outdoor AP/Client Bridges with a high-gain dual-polarization internal directional antenna ideal for Point-to-Point deployments up to 4 miles. It includes two (2) Fast Ethernet ports and is housed in an IP55-rated waterproof housing to maintain robust performance even in harsh environments.