- Home /
- Audio/Video /
- Adapters, Couplers, Splitters
Audio/Video Adapters
L-com offers a wide range of audio/video (A/V) adapters, including splitters, couplers, HDMI, DisplayPort, DVI (HD15), SVGA, 3.5 mm, TRS, and RCA adapters. These audio/video adapters are excellent for solving complex connection issues and include fully molded connectors for a reliable and professional appearance. A/V adapters are useful devices for situations with many interfaces and connected directly through feed-thru applications. Our products have optimal performance due to their small size, which enables quick and simple connections between components, and their gold-plated contact pins, which reduce signal loss. Make your purchase now to benefit from same-business-day shipping.
The most recent digital video interconnect standard developed by the DDWG (Digital Display Working Group) is DVI, which has switched to using fully molded A/V adapters from L-com for DVI to VGA (HD15), DFP, and HDMI interfaces. These fully populated DVI female bulkhead adapters may couple two DVI cables across a bulkhead and are compatible with DVI-I single/dual link, DVI-D single/dual link, and DVI-A male connectors. As a coupler or bulkhead mount adapter, it can handle bulkhead thicknesses up to.06". We offer products that protect unused DVI ports from dust, dirt, and other contaminants, and ten covers are included in each bag. Our audio/video adapters are suitable for professional A/V applications, home theatres, digital projection, OEM HDMI designs, video kiosks, high-resolution monitor applications, flat panel display applications, multimedia, POS, and digital signage.
Any HDMI-compliant cable assembly or HDMI port on devices such as HD TVs, HDMI hubs, HDMI-enabled A/V equipment and more are used with these HDMI adapters. The use of HDMI right-angle adapters from L-com reduces the need for additional cables while maintaining the routing of cables to increase cable life. Our HDMI adapters support 1080p and 3D and come in male-to-male, female-to-female, and male-to-female combinations, helping solve numerous interconnection problems. HDMI interfaces carry both audio and video digital signals, eliminating the need for separate audio and video cables, and HDMI adapters support 4K and are suitable for each HDMI-compatible device. Our audio/video adapters provide an easy solution to transmitting video from new mobile devices that utilize a micro-HDMI connector.
Our plug-and-play DisplayPort to HDMI, DVI, and VGA adapters are ideal for converting to the more recent digital DisplayPort A/V technology. When connecting a DisplayPort output from a PC or laptop to an HDMI, DVI, or SVGA display, L-com's DisplayPort adapters have two detachable 4-40 jackscrews for easy panel attachment. With two options, RCA and TRS 1/4", these low-profile right-angle audio adapters are ideal for tight-fit applications and enable cables and connectors to fit in constrained places. These adapters are male to female, and they have a sturdy molded shape that allows them to be mounted at any angle to provide 360-degree options. Our video adapters can connect the visual output of an HDMI-enabled device to a VGA display and offer 1920x1080 video resolutions, making them suitable for high-performance signal applications. For balanced audio, professional audio, and microphone applications, metal XLR male to RCA adapters transforms a balanced audio signal into an unbalanced signal, and nickel plating also ensures extended life.
In panels, wall plate openings, and enclosures, HDMI and 3.5mm audio bulkhead couplers are simple to install. Our products are accessible in white and black, and customized products in more colors may also be available. These adaptable couplers are also available as pre-mounted on L-com's USP2-35MM and USP4-35MM two-port and four-port universal sub-panels, which both feature lock washers and a .50-inch D-hole design to ensure a secure connection. Our parts are used for auditoriums, conference rooms, set-top boxes and other applications. Our dongles offer color depths of 6, 8, 10, 12, and 16 bits per component and HDTV resolutions up to 1080p or 1920x1200 for high-bandwidth video.
L-com is a well-known provider of high-quality audio/video adapters, including HDMI, DisplayPort, DVI (HD15), SVGA, 3.5 mm, TRS, RCA adapters, as well as couplers and splitters and it is accessible by phone, chat, and email and ready for shipping. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are the top choice for your future projects because of the low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our audio/video adapters or other components.