DisplayPort to VGA Adapter Cable
L-com's DisplayPort to SVGA adapter cable provides a solution for connecting DisplayPort-enabled devices to SVGA displays. This compact, plug-and-play VGA adapter cable features a flexible, 8.45-inch long wire with DisplayPort male connector and SVGA female HD-15 connector, both designed with standard polarity and push-on connection method. Made with PVC jacket material and round in shape, this VGA adapter cable simplifies upgrading to digital DisplayPort A/V technology and is ideal for digital signage, POS systems, multimedia applications, and connecting PCs or laptops to older SVGA monitors.
For comprehensive audio and video connectivity solutions beyond DisplayPort adapters, explore our Audio/Video Adapters category, featuring DVI, HDMI and display interface adapters designed for professional AV installations and IT environments.
Related Categories:
FAQs
What is a VGA adapter cable and what is a VGA adapter cable used for?
A VGA adapter cable provides a solution for connecting DisplayPort-enabled devices to SVGA displays. L-com's DisplayPort to SVGA VGA adapter cable is ideal for connecting DisplayPort outputs from PCs or laptops to older SVGA monitors. This VGA adapter cable is well suited for applications such as digital signage, multimedia setups, and point-of-sale (POS) systems requiring connectivity between DisplayPort-enabled devices and SVGA displays.
What are the connector specifications of this VGA adapter cable?
The VGA adapter cable features a flexible, 8.45-inch long wire with DisplayPort and HD-15 connectors. The DisplayPort connector is male, and the SVGA connector is female, both designed with a standard polarity and push-on connection method. This VGA adapter cable is made with PVC jacket material and round in shape, offering flexibility while maintaining durability for everyday use.
Does a VGA adapter cable require software or drivers?
L-com VGA adapter cable is easy to use and requires no additional software or configuration, simply plug it in and you are ready to go. The compact, plug-and-play VGA adapter cable simplifies the process of upgrading to digital DisplayPort A/V technology. This makes the VGA adapter cable ideal for use with PCs, laptops, and multimedia applications where quick setup is required.
What length is the VGA adapter cable?
The VGA adapter cable features a flexible, 8.45-inch long wire with DisplayPort and HD-15 connectors. This 8.45-inch length provides flexibility for connecting DisplayPort-enabled devices to SVGA displays in various configurations. The VGA adapter cable length is suitable for both home and professional environments requiring compact connectivity solutions.
What applications are suitable for VGA adapter cables?
L-com VGA adapter cables are well suited for applications such as digital signage, multimedia setups, and point-of-sale (POS) systems. This VGA adapter cable is ideal for connecting DisplayPort outputs from PCs or laptops to older SVGA monitors. The cable is designed for both home and professional environments, making it suitable for digital signage, POS systems, and multimedia applications.
What is the construction and material of the VGA adapter cable?
L-com VGA adapter cable is made with PVC jacket material and round in shape, offering flexibility while maintaining durability for everyday use. The DisplayPort connector is male, and the SVGA connector is female, both designed with a standard polarity and push-on connection method. The VGA adapter cable features flexible construction for connecting DisplayPort-enabled devices to SVGA displays.
What industries use VGA adapter cables?
L-com offers VGA adapter cables engineered to meet the needs of electronics, medical, industrial automation, and military industries. This VGA adapter cable is ideal for digital signage, POS systems, multimedia applications, and connecting PCs or laptops to older SVGA monitors. The cable is designed for both home and professional environments requiring DisplayPort to SVGA connectivity solutions.
Need assistance selecting the ideal VGA adapter cable for your digital signage, POS system, or multimedia setup? Our engineering team provides expert technical guidance on adapter configurations, cable length options, interface compatibility, and application-specific solutions for your AV and IT installations.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of DisplayPort to SVGA adapter cables with plug-and-play functionality and 8.45-inch flexible design.