L-com

Adderlink DisplayPort Digital KVM Extender

  • Picture of Adderlink DisplayPort Digital KVM Extender
Picture of Adderlink DisplayPort Digital KVM Extender
SKU XD522-DP-PAIR-US
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The Adderlink XD522-DP-PAIR-US allows you to transmit not only either two (1920 X 1200) or one (2560 X 1600) DisplayPort video streams, but also digital audio, analog audio, and high or low speed USB 2.0 over Category rated Ethernet cables. It has a maximum distance of 150m for one 1920 X 1080 display, or 100m for dual 1920 X 1200 or one 2560 X 1600 display. Due to the flexibility of this device, it can provide a solution for many different situations. As an authorized Adderlink reseller, we can bid on RFQs for any Adderlink part numbers. Contact us to request a non-obligatory quote!

Features
  • Can extend 2 displays 100m or one 150m.
  • Provides USB ports for KVM exention or any other USB device.
  • Can use 2 Category Ethernet cables to increase the USB 2.0 speed for data applications.

Application
  • Digital signage.
  • Secure networks.
  • Controlled workstations.


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.