L-com

DVI Adapter, DVI-D Female to HDMI Male color Black

  • Picture of DVI Adapter, DVI-D Female to HDMI Male color Black
  • Picture of DVI Adapter, DVI-D Female to HDMI Male color Black
  • Picture of DVI Adapter, DVI-D Female to HDMI Male color Black
  • Picture of DVI Adapter, DVI-D Female to HDMI Male color Black
  • Picture of DVI Adapter, DVI-D Female to HDMI Male color Black
Picture of DVI Adapter, DVI-D Female to HDMI Male color Black
SKU VIC00008
Available to Ship 281
Quantity Price
1 - 24 $21.19
25 - 49 $19.07
50 - 99 $16.95
100 + Call Us
Price $21.19

All Prices are in US Dollars and do not include duties



DVI is the latest digital video interconnect standard established by the DDWG (Digital Display Working Group). These fully molded adapters provide transition from DVI to VGA (HD15) , DFP as well HDMI interfaces. Compact in size, these adapters are very useful in dealing with difficult interconnection problems.

Features
  • Coupling of two DVI devices through a bulkhead
  • Can be used as a coupler or a bulkhead mount adapter
  • Accommodates bulkhead thickness up to .06"
  • Gold plated contact pins to minimize signal loss
  • Wired straight through for feed-thru applications

Application
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.