L-com

DVI Adapter, DVI-D Male / DVI-I Female

  • Picture of DVI Adapter, DVI-D Male / DVI-I Female
  • Picture of DVI Adapter, DVI-D Male / DVI-I Female
  • Picture of DVI Adapter, DVI-D Male / DVI-I Female
Picture of DVI Adapter, DVI-D Male / DVI-I Female
SKU DMB603MF
Available to Ship 8
Quantity Price
1 - 24 $39.59
25 - 49 $35.63
50 - 99 $31.67
100 + Call Us
Price $39.59

All Prices are in US Dollars and do not include duties



DVI is the latest digital video interconnect standard established by the DDWG (Digital Display Working Group). These fully molded adapters provide transition from DVI male to DVI female interface. Compact in size, these adapters are very useful in dealing with difficult interconnection problems.

Features
  • Fully molded connectors for a durable and professional appearance
  • Gold plated contact pins to minimize signal loss
  • Transition from DVI male to female interface
  • Allows interconnection of two DVI devices

Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.