L-com

DVI Adapter, DVI-D Male / HDMI Female

  • Picture of DVI Adapter, DVI-D Male / HDMI Female
  • Picture of DVI Adapter, DVI-D Male / HDMI Female
  • Picture of DVI Adapter, DVI-D Male / HDMI Female
Picture of DVI Adapter, DVI-D Male / HDMI Female
SKU DVIHDMF
Available to Ship 114
Quantity Price
1 - 24 $25.39
25 - 49 $22.85
50 - 99 $20.31
100 + Call Us
Price $25.39

All Prices are in US Dollars and do not include duties



DVI is the latest digital video interconnect standard established by the DDWG (Digital Display Working Group). This fully molded adapter provides transition from a DVI to HDMI interfaces. Compact in size, this adapter is very useful in dealing with difficult interconnection problems.

Features
  • Gold plated contact pins to minimize signal loss
  • Transition from DVI to HDMI interface
  • Combination of DVI with HDMI interface allows backwards compatibility
  • Fully molded connectors for a durable and professional appearance
  • Handy devices for mixed interface environments

Application
  • Flat panel display applications
  • High resolution monitor applications
  • Digital Projection
  • Digital Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.