L-com

DVI Adapter, DVI-I Female / HDMI Female

  • Picture of DVI Adapter, DVI-I Female / HDMI Female
  • Picture of DVI Adapter, DVI-I Female / HDMI Female
Picture of DVI Adapter, DVI-I Female / HDMI Female
SKU DVIHDFF
  Available for backorder
Quantity Price
1 - 24 $42.79
25 - 49 $38.51
50 - 99 $34.23
100 + Call Us
Price $42.79

All Prices are in US Dollars and do not include duties



DVI is the latest digital video interconnect standard established by the DDWG (Digital Display Working Group). These fully molded adapters provide transition from DVI to VGA (HD15) , DFP as well HDMI interfaces. Compact in size, these adapters are very useful in dealing with difficult interconnection problems.

Features
  • Combination of DVI with HDMI interface allows backwards compatibility
  • Fully molded connectors for a durable and professional appearance
  • Gold plated contact pins to minimize signal loss
  • Handy devices for mixed interface environments
  • Transition from DVI to HDMI interface

Application
  • Flat panel display applications
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.