L-com

HDMI Bendable Adapter male to male

  • Picture of HDMI Bendable Adapter male to male
Picture of HDMI Bendable Adapter male to male
SKU VHC00026
Available to Ship 442
Quantity Price
1 - 24 $5.49
25 - 49 $5.22
50 - 99 $4.94
100 + Call Us
Price $5.49

All Prices are in US Dollars and do not include duties



L-com's HDMI swivel adapters address applications where space is confined or access is prohibitive. These versatile HDMI swivel adapters can be used with any HDMI compliant cable assembly or HDMI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more.

Features
  • Used to connect HDMI cables or ports in confined space applications
  • Gold plated contacts ensure superior signal transmission
  • Versatile swivel design works with myriad applications
  • RoHS compliant

Application
  • Home theatre
  • OEM HDMI designs
  • Professional A/V applications
  • Digital Signage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.