- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- HDMI Cable Assemblies
HDMI Cables
L-com’s High-Definition Multimedia Interface or HDMI cables can be used to connect to a wide range of audio and video equipment. Depending on your application, HDMI cables can be ordered with a variety of connector types and lengths. We offer waterproof, male-to-male extended length active, flat, high-speed, panel-mount female-to-male, mini, and micro-HDMI cables. Make your online purchase now to take advantage of our same-day shipping.
L-com’s waterproof HDMI cables feature a water-resistant coupling that allows the HDMI connectors to survive harsh environments. These cable assemblies also prevent ingression of water and dust which typically harm standard HDMI cables. Male-to-male extended length active HDMI cables support 1080p resolution and are used in applications where standard-length cables are too short. Active chipsets in the connector allow the signal to be boosted without a mid-cable repeater box, for use in situations such as large room runs with tight spaces. L-com’s swivel connector HDMI cables feature 30 AWG conductors, PVC cable jackets, and 100% aluminum Mylar shield along with a copper braided shield.
Premium, deluxe, flat, and panel-mount high speed HDMI cables support HDMI Ethernet channel, audio return channel, 3D over HDMI, 4K video and additional color spaces. L-com’s audio and video cable assemblies feature rugged over mold connectors, PVC jackets, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI. The color-coded connectors of the HDMI cable assemblies are used for visual identification of attached services and equipment. DVI to HDMI cable assemblies act as a bridge between older DVI video technologies to the newer, high-definition HDMI standard. These DVI to HDMI cables are available in five standard lengths, from 1 to 5 meters.
L-com offers one of the largest in-stock selections of HDMI cables for international and domestic orders. These HDMI cable assemblies are suitable for industrial computing, factory automation, home theaters, large conference rooms, set top boxes, digital signage, and multimedia applications. Our skilled technical support and professional sales team can help you find the optimal HDMI cable assemblies for your needs.