- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- HDMI Cable Assemblies /
- Micro HDMI to HDMI Cables
Micro HDMI to HDMI Cables
Micro HDMI to HDMI Cables
L-com Micro HDMI to HDMI cables connect mobile devices and tablets to HDMI displays with reliable digital video and audio connectivity. Featuring Micro HDMI male to HDMI male connectors supporting HDMI 1.4, these straight-wired assemblies enable 4K, 3D over HDMI, Audio Return Channel, and HDMI Ethernet Channel. Available in 0.5, 1, 2, 3 meter lengths with round PVC jacket (UL 20276 rated), molded strain reliefs, latching connectors, four-conductor construction, and black cable with red connector housings.
For complete HDMI connectivity solutions beyond Micro HDMI to HDMI cables, explore our HDMI Cables category, featuring HDMI cable types designed for digital displays, audio/video systems, and multimedia applications.
Related Categories:
- HDMI male to male Extended Length Active Cables
- HDMI Flat Cables
- Premium High Speed HDMI Cable with Ethernet
- Mini-HDMI to HDMI Cable Assemblies - High Speed with Ethernet
- Premium DVI to HDMI Cables- DVI-D Single Link
FAQs
What are Micro HDMI to HDMI cables designed to accomplish?
Micro HDMI to HDMI cables are designed to connect mobile devices or tablets to displays with HDMI connectivity. These between-series, straight-wired cable assemblies feature a Micro HDMI male connector on one end and an HDMI male connector on the other, enabling reliable digital video and audio transmission for portable device displays.
What connector configurations do Micro HDMI to HDMI cables feature?
Micro HDMI to HDMI cables feature 19-pin HDMI male connectors with Micro HDMI male on one end and standard HDMI male on the other. This connector combination enables seamless connectivity between Micro HDMI-equipped mobile devices and standard HDMI displays, digital signage systems, and multimedia equipment.
What length options are available for Micro HDMI to HDMI cables?
Micro HDMI to HDMI cables are available in 0.5 meter, 1 meter, 2 meter, and 3 meter lengths. This range of Micro HDMI to HDMI cable options accommodates various mobile device placement scenarios relative to HDMI displays and digital signage installations.
What HDMI standard do these Micro HDMI to HDMI cables support?
Micro HDMI to HDMI cables support the HDMI 1.4 standard, enabling advanced features including 4K support, 3D over HDMI, Audio Return Channel, and HDMI Ethernet Channel. This standard compliance ensures compatibility with modern mobile devices, tablets, displays, and digital signage systems.
What protective features do Micro HDMI to HDMI cables include?
Micro HDMI to HDMI cables feature molded PVC strain reliefs and latching connectors for secure connections. Combined with round PVC jacket construction and UL 20276 rating for indoor applications, these cables provide durability and protection for mobile device to display connectivity.
What construction specifications are used in these Micro HDMI to HDMI cables?
Micro HDMI to HDMI cables feature four-conductor construction in a black cable with red connector housings. This construction provides reliable signal transmission while the distinctive red connector housings enable quick visual identification in installation and maintenance environments.
What applications use Micro HDMI to HDMI cables?
Micro HDMI to HDMI cables are designed for reliable HDMI peripheral attachment and digital signage applications. These cables provide dependable connectivity between Micro HDMI-equipped mobile devices or tablets and HDMI displays for indoor installations, presentations, portable media playback, and multimedia applications.
How do latching connectors enhance Micro HDMI to HDMI cable reliability?
Latching connectors in Micro HDMI to HDMI cables provide secure connections between mobile devices or tablets and HDMI displays. Combined with molded PVC strain reliefs and UL 20276 rated PVC jacket, latching connectors prevent accidental disconnection during portable device use and presentation applications.
Need assistance selecting the right Micro HDMI to HDMI cable length for your mobile device or tablet display connection? Our knowledgeable technical support team provides expert guidance on cable lengths, HDMI 1.4 feature compatibility, connector options, and application recommendations for your specific portable device connectivity needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of Micro HDMI to HDMI cables for domestic and international orders. We offer reliable HDMI connectivity solutions for HDMI peripheral attachment and digital signage applications.