L-com

HDMI Female to VGA Male Adapter with Audio

  • Picture of HDMI Female to VGA Male Adapter with Audio
Picture of HDMI Female to VGA Male Adapter with Audio
SKU VHC00020
Available to Ship 261
Quantity Price
1 - 24 $49.59
25 - 49 $44.63
50 - 99 $39.67
100 + Call Us
Price $49.59

All Prices are in US Dollars and do not include duties



This adapter converter is the solution for connecting the video output of a HDMI-enabled device to a VGA display. 1920x1080 video resolution is supported, allowing this adapter to meet high performance signal applications.

Features
  • Supports 1920 x 1080

Application
  • Adapts video output of an HDMI device to a VGA display

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.