L-com

HDMI Female Type A to HDMI Type C male Adaptor

  • Picture of HDMI Female Type A to HDMI Type C male Adaptor
Picture of HDMI Female Type A to HDMI Type C male Adaptor
SKU VHC00021
Available to Ship 192
Quantity Price
1 - 24 $17.19
25 - 49 $15.47
50 - 99 $13.75
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



L-com's HDMI Type A female to HDMI Type C male adapter addresses applications where an interface conversion is needed between new HD devices. This versatile HDMI adapter can be used with any HDMI compliant cable assembly or HDMI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more.

Features
  • Meets all HDMI standards
  • Fully compatible with HDMI 1.3b specification and Full HD Bandwidth: 10.2Gbps/340MHz
  • Converts existing standard HDMI Type A to a Mini-HDMI Type C
  • Gold plated contacts for high performance signal integrity

Application
  • HD Camera or Camcorder hook up
  • OEM HDMI designs
  • Professional A/V applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.