L-com

HDMI Inline Adapter, Female to Male

  • Picture of HDMI Inline Adapter, Female to Male
  • Picture of HDMI Inline Adapter, Female to Male
  • Picture of HDMI Inline Adapter, Female to Male
Picture of HDMI Inline Adapter, Female to Male
SKU HDFM
Available to Ship 925
Quantity Price
1 - 24 $28.99
25 - 49 $26.09
50 - 99 $23.19
100 + Call Us
Price $28.99

All Prices are in US Dollars and do not include duties



These HDMI adapters can be used with any HDMI compliant cable assembly or HDMI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more. Order online today!

Features
  • Connection of digital audio/video equipment
  • Female to male gender combination helps solve numerous interconnection problems
  • Small size of HDMI interface makes connections between components quick and easy
  • Fully molded connectors for a durable and professional appearance
  • HDMI interfaces carry both audio and video digital signals eliminating separate audio and video cables

Application
  • OEM HDMI designs
  • Professional A/V applications
  • Digital Signage
  • Home theatre

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.