L-com

HDMI Inline Adapter, Male to Male

  • Picture of HDMI Inline Adapter, Male to Male
Picture of HDMI Inline Adapter, Male to Male
SKU AHDMM
Available to Ship 1182
Quantity Price
1 - 24 $16.79
25 - 49 $15.11
50 - 99 $13.43
100 + Call Us
Price $16.79

All Prices are in US Dollars and do not include duties



These HDMI adapters can be used with any HDMI compliant cable assembly or HDMI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more. Order online today!

Features
  • Available in male to male, female to female, and male to female configurations
  • RoHS compliant
  • Used to connect HDMI cables or ports in confined space applications
  • Gold plated contacts ensure superior signal transmission

Application
  • Digital Signage
  • Home theatre
  • OEM HDMI designs
  • Professional A/V applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.