L-com

HDMI male to Displayport male Dongle

  • Picture of HDMI male to Displayport male Dongle
  • Picture of HDMI male to Displayport male Dongle
  • Picture of HDMI male to Displayport male Dongle
Picture of HDMI male to Displayport male Dongle
SKU HD-DPI-MM-8
Available to Ship 53
Quantity Price
1 - 24 $34.99
25 - 49 $31.49
50 - 99 $27.99
100 + Call Us
Price $34.99

All Prices are in US Dollars and do not include duties



These plug and play DisplayPort to HDMI adapters are perfect for upgrading to the newer digital DisplayPort A/V technology. Simply plug in the DisplayPort connector to a PC or Laptop and the other end into an HDMI enabled display/monitor and you are up and running. Order online today!

Features
  • Plug and Play
  • RoHS Compliant
  • Used to convert DisplayPort output from a PC or Laptop to a HDMI display

Application
  • POS
  • Digital Signage
  • Multimedia


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.