L-com

HDMI Swivel Adapter, Female to Male

  • Picture of HDMI Swivel Adapter, Female to Male
  • Picture of HDMI Swivel Adapter, Female to Male
  • Picture of HDMI Swivel Adapter, Female to Male
  • Picture of HDMI Swivel Adapter, Female to Male
  • Picture of HDMI Swivel Adapter, Female to Male
Picture of HDMI Swivel Adapter, Female to Male
SKU HDFM-SW
Available to Ship 465
Quantity Price
1 - 24 $4.97
25 - 49 $4.72
50 - 99 $4.47
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $4.97

All Prices are in US Dollars and do not include duties



L-com's HDMI swivel adapters address applications where space is confined or access is prohibitive. These versatile HDMI swivel adapters can be used with any HDMI compliant cable assembly or HDMI ports on devices including HD TVs, HDMI hubs, HDMI enabled A/V equipment and more.

Features
  • Gold plated contacts ensure superior signal transmission
  • Used to connect HDMI cables or ports in confined space applications
  • RoHS compliant
  • Versatile swivel design works with myriad applications

Application
  • Home theatre
  • Digital Signage
  • OEM HDMI designs
  • Professional A/V applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.