L-com

L-com DisplayPort Panel Mount Adapter (Female DP to Female DP)

  • Picture of L-com DisplayPort Panel Mount Adapter (Female DP to Female DP)
  • Picture of L-com DisplayPort Panel Mount Adapter (Female DP to Female DP)
Picture of L-com DisplayPort Panel Mount Adapter (Female DP to Female DP)
SKU DP-FF
Available to Ship 3444
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



L-com's DP-FF is a versatile panel mount DisplayPort feed-thru adapter that makes connecting DisplayPort cables through a panel or enclosure a snap. This DisplayPort adapter features two removable 4-40 jackscrews for easy panel mounting. Order online today!

Features
  • Removable 4-40 jackscrews
  • RoHS Compliant
  • Used to connect two male DisplayPort cable ends through a panel or enclosure
  • Wired straight through

Application
  • Pro A/V
  • Digital Signage
  • OEM
  • Video kiosk

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.