L-com

L-com UTP VGA Extender (TX and RX unit)

  • Picture of L-com UTP VGA Extender (TX and RX unit)
  • Picture of L-com UTP VGA Extender (TX and RX unit)
Picture of L-com UTP VGA Extender (TX and RX unit)
SKU LCVX-VGA
Available to Ship 2
Quantity Price
1 - 9 $233.99
10 - 24 $224.63
25 - 99 $215.27
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $233.99

All Prices are in US Dollars and do not include duties



L-com's LCVX-VGA UTP VGA extender is perfect for Digital Signage and Pro A/V applications where the extension of analog video is necessary. The LCVX-VGA features a TX and RX unit as well as external power supplies. These VGA extenders utilize standard Cat5 or Cat 6 UTP cabling to transmit crystal clear video up to 150 meters!

Features
  • Equalizer selector offers optimal video signal tuning
  • Resolution 1280 x 1024 (@150 meters)
  • Rugged metal case ensures durability
  • Used to extend analog video up to 150 meters over Cat5/6 cabling

Application
  • Digital Signage
  • IT
  • Pro A/V
  • Analog video

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.