- Home /
- Audio/Video /
- Audio /
- XLR Cable Assemblies /
- 3 Pin XLR Male to Female Cables
Pro Audio XLR Cable Assemblies
Pro Audio XLR Cable Assemblies
3-pin XLR pro audio cable assemblies feature XLR male-to-female connectors available in 1ft, 3ft, 6ft, 10ft, 15ft, and 25ft lengths providing flexibility for professional audio setups including microphone patching, MIDI connections, and pro audio environments. Constructed with 24 AWG wire and 90% minimum spiral shielding delivering durable performance and excellent noise rejection for balanced audio signals, these assemblies support microphones, audio interfaces, mixers, and professional audio equipment in recording studios, live sound reinforcement, and broadcast setups.
For comprehensive XLR cable assembly solutions beyond straight male-to-female configurations, explore our Audio/Video Audio Cable Assemblies - XLR Cable Assemblies category, featuring straight and right angle XLR cable assemblies designed for microphone patching, balanced audio, MIDI connections, and professional audio applications.
Related Categories:
FAQs
What are 3-pin XLR pro audio cable assemblies used for?
L-com XLR male-to-female cables are designed for use with microphones, audio interfaces, mixers, and other professional audio equipment. Each assembly ensures reliable signal integrity and consistent performance in recording studios, live sound reinforcement, or broadcast setups. These cables are ideal for applications such as microphone patching, MIDI connections, and other pro audio environments requiring balanced audio signal transmission.
What wire gauge and shielding do XLR cable assemblies use?
XLR pro cable assemblies are constructed with 24 AWG wire and 90% minimum spiral shielding, delivering durable performance and excellent noise rejection for balanced audio signals. The 24 AWG gauge provides flexibility while maintaining signal integrity in microphone patching and pro audio connections. The 90% minimum spiral shielding protects against electromagnetic interference in recording studios, live sound reinforcement, and broadcast environments.
What cable lengths are available for XLR male-to-female assemblies?
L-com 3-pin XLR pro audio cable assemblies feature XLR male-to-female connectors and are available in multiple lengths, including 1ft, 3ft, 6ft, 10ft, 15ft, and 25ft. The variety of lengths allows installers to select the right cable for short patch connections or longer runs without compromising audio quality. Multiple length options support microphones, audio interfaces, mixers, and professional audio equipment with varying connection distance requirements.
Can XLR pro audio cable assemblies support custom configurations?
XLR pro audio cable assemblies support both standard and custom audio configurations, accommodating unique installation requirements. L-com provides options for all commonly used lengths with male-to-female terminations, while also offering technical support for custom lengths or connector types. Custom configuration support enables specialized recording studio, live sound reinforcement, and broadcast setup applications requiring non-standard cable lengths or terminations.
What applications use pro audio XLR cable assemblies?
XLR pro audio cable assemblies are ideal for applications such as microphone patching, MIDI connections, and other pro audio environments. L-com XLR male-to-female cables support microphones, audio interfaces, mixers, and professional audio equipment in recording studios, live sound reinforcement, and broadcast setups. The combination of durable construction, effective shielding, and versatile configurations makes these assemblies suitable for balanced audio, MIDI, and professional audio signal transmission.
What equipment compatibility do Pro audio XLR cable assembliesprovide?
L-com pro audio XLR male-to-female cables are designed for use with microphones, audio interfaces, mixers, and other professional audio equipment. The 3-pin XLR connector standard ensures compatibility with standard professional audio gear in recording studios, live sound reinforcement, and broadcast setups. Male-to-female termination supports direct connection between output and input devices across microphone patching and balanced audio system installations.
Need assistance selecting the right XLR cable assembly for your recording studio or live sound application? Our engineering team provides expert technical guidance on cable length selection, shielding requirements, connector specifications, and custom configuration options for your specific microphone patching, balanced audio, or professional audio system requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers 3-pin XLR pro audio cable assemblies with male-to-female connectors, available for same-business-day shipping. L-com’s engineering and product teams can assist with cable selection, connector requirements, and system configuration to match specific audio installation needs.