- Home /
- Audio/Video /
- Wall Plates (Pre-Configured) /
- S-Video & SVGA Wall Plates
S-Video and SVGA Stainless Steel Wall Plates
S-Video and SVGA Stainless Steel Wall Plates
SVGA wallplate assemblies provide clean and professional solution for terminating analog video connections in A/V installations built with durable stainless steel faceplates offering long-lasting performance with attractive finish suitable for commercial and residential environments. Supporting SVGA connectivity through multiple configurations including HD15 female to BNC pigtails, terminal blocks, straight HD15 feed-through couplers, and Mini-DIN 4 (S-Video) interfaces enabling flexible system integration. Featuring gold-plated contacts enhancing conductivity and minimizing signal loss with straight entry angle and outward-facing female connectors fitting standard wall openings for premise wiring and home theatre.
For comprehensive audio/video wall plate solutions beyond SVGA configurations, explore our Audio/Video Pre-Configured Wall Plates: SVGA, HDMI, DVI, S-Video, RCA, XLR, 3.5mm category, featuring HDMI, DVI, S-Video, RCA, XLR, 3.5mm, and SVGA stainless steel wall plates for professional A/V installations and home theatre applications.
Related Categories:
- HDMI Stainless Steel Wall Plate
- DVI Stainless Steel Wall Plate
- 3.5mm Stainless Steel Wall Plates
- RCA Stainless Steel Wall Plates
- XLR Stainless Steel Wall Plates
FAQs
What are SVGA wallplate assemblies used for in A/V installations?
SVGA wallplate assemblies are designed to provide clean and professional solution for terminating analog video connections in A/V installations supporting premise wiring, SVGA, and home theatre applications. These wall plates integrate high-quality connectors into single gang configuration simplifying installation while maintaining reliable signal integrity. Applications include commercial and residential environments requiring structured cabling for modern A/V setups and legacy video format adaptation.
What connector configurations do SVGA wallplate assemblies support?
SVGA wallplate assemblies support SVGA connectivity through multiple configurations including HD15 female to BNC pigtails, terminal blocks, straight HD15 feed-through couplers, and Mini-DIN 4 (S-Video) interfaces. The flexibility allows installers to select ideal solution for specific system requirements whether adapting legacy video formats or implementing structured cabling. Multiple configurations accommodate various analog video, premise wiring, and home theatre connectivity needs.
What construction materials ensure SVGA stainless steel wall plate durability?
SVGA stainless steel wall plates are built with durable stainless steel faceplates offering long-lasting performance along with attractive finish suitable for both commercial and residential environments. Stainless steel construction provides corrosion resistance and mechanical durability in A/V installations requiring professional appearance. The durable faceplates support reliable operation in premise wiring and home theatre applications experiencing frequent use or environmental exposure.
How do gold-plated contacts enhance SVGA wallplate performance?
SVGA wallplate assemblies include gold-plated contacts to enhance conductivity and minimize signal loss ensuring consistent and reliable video performance in analog video and home theatre applications. Gold plating provides low contact resistance maintaining signal integrity through repeated mating cycles in premise wiring installations. Enhanced conductivity from gold-plated contacts supports high-quality video transmission in SVGA and S-Video connectivity applications.
What installation features do SVGA wallplate assemblies provide?
SVGA wallplate assemblies feature straight entry angle and outward-facing female connectors for convenient access and secure connections in A/V installations. The compact design fits standard wall openings making these assemblies ideal for both new installations and retrofit applications. Single gang wall plate configuration simplifies installation in premise wiring and home theatre environments requiring professional termination points.
What S-Video connectivity do SVGA wall plates support?
SVGA wallplate assemblies support Mini-DIN 4 (S-Video) interfaces enabling S-Video connectivity alongside SVGA configurations in analog video applications. The S-Video support accommodates legacy video equipment in home theatre and premise wiring installations requiring composite video separation. Mini-DIN 4 connectivity provides professional termination for S-Video signals in commercial and residential A/V environments.
How do SVGA wallplate assemblies support structured cabling?
SVGA wallplate assemblies integrate high-quality connectors into single gang wall plate simplifying installation while maintaining reliable signal integrity for structured cabling in modern A/V setups. Multiple connector configurations including HD15, BNC pigtails, and terminal blocks support various structured cabling requirements. The assemblies provide professional termination points for premise wiring installations requiring organized analog video connectivity in commercial and residential environments.
Need assistance selecting the right SVGA wallplate assemblies or SVGA stainless steel wall plates for your A/V, premise wiring, or home theatre installation? Our engineering team provides expert technical guidance on connector configuration selection, HD15 vs. S-Video requirements, gold plating specifications, and structured cabling considerations for your specific analog video, commercial A/V, or residential home theatre application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a wide selection of SVGA wallplate assemblies to meet the needs of professional A/V installations. Backed by expert technical support and a knowledgeable sales team.