L-com

L-com’s A/V wall plates are perfect for installers and do-it-yourselfers. We stock HD15 (SVGA), S-Video, HDMI, DVI, RCA, 3.5mm and XLR pre-configured wall plates. Audio/video pre-configured wall plates are a convenient way to connect your AV system to your wall. They come with all the necessary connectors and hardware, so you don't have to worry about making your own connections.

The HD15 (SVGA) wall plate is a good choice for connecting computers, projectors, and other devices that use an HD15 connector. The HDMI wall plate is for connecting high-definition TVs and other devices that use an HDMI connector. The DVI wall plate is for connecting digital devices that use a DVI connector.

L-com's pre-configured stainless steel wall plates are made from high-quality materials and are designed to last. They are also easy to install, so you can have your AV system up and running in no time.

Here are some of the benefits of using audio/video pre-configured wall plates:

  • Convenient: All the necessary connectors and hardware are included, so you don't have to make your own connections.
  • Easy to install: Simply mount the wall plate in the desired location and connect the cables.
  • Durable: Made from high-quality materials, these wall plates are designed to last.
  • Versatile: Available in a variety of connectors to fit your needs.

If you are looking for a convenient and easy way to connect your AV system to your wall, then L-com's pre-configured wall plates are a great option. The stainless steel wall plates are available in a variety of connectors to fit your needs, and they are made from high-quality materials that are designed to last.