L-com

Stainless Steel Wall Plate, One XLR Male Solder Style Connector

  • Picture of Stainless Steel Wall Plate, One XLR Male Solder Style Connector
  • Picture of Stainless Steel Wall Plate, One XLR Male Solder Style Connector
  • Picture of Stainless Steel Wall Plate, One XLR Male Solder Style Connector
Picture of Stainless Steel Wall Plate, One XLR Male Solder Style Connector
SKU WPXLRM-1
  Available for backorder
Quantity Price
1 - 24 $4.59
25 - 49 $4.13
50 - 99 $3.67
100 + Call Us
Price $4.59

All Prices are in US Dollars and do not include duties



L-com's XLR stainless steel wall plates are perfect for all your Pro A/V installations. These attractive yet rugged XLR wall plates feature female, male and single or dual cut out styles for populating your own XLR wall plates. These XLR wall plates offer a professional, finished appearance when installed. Order online today!

Features
  • Used for pro audio Mic connections
  • Stainless steel construction provides a durable, attractive finish
  • Connectors are pre-assembled saving time

Application
  • Pro A/V
  • Audio recording
  • MIC
  • Microphone

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.