- Home /
- Audio/Video /
- DisplayPort Extenders /
- Tripplite DisplayPort
Audio/Video DisplayPort Extenders - Tripplite DisplayPort
Audio/Video DisplayPort Extenders - Tripplite DisplayPort
L-com Tripp Lite DisplayPort extenders deliver long-distance video signal extension for digital signage, classrooms, churches, trade shows, home theaters, and professional A/V installations. DisplayPort extender/equalizer extends signals up to 150 feet with 1920 x 1200 at 60Hz and 1080p at 60Hz support. DisplayPort to HDMI over Cat5/6 active extender kit converts and extends signals up to 150 feet (1080i) or 125 feet (1080p) with built-in transmitter/receiver, 24-bit color, stereo audio, plug-and-play design, and USB-powered operation.
For complete DisplayPort extension and conversion solutions beyond Tripp Lite extender configurations, explore our DisplayPort Extenders - AdderLink & Tripplite category, featuring Adder DisplayPort designed for professional A/V and digital signage applications.
Related Categories:
FAQs
What are Tripp Lite DisplayPort extenders designed for?
Tripp Lite DisplayPort extenders are designed for digital signage, classrooms, churches, trade shows, home theaters, and professional A/V applications requiring long-distance video signal extension. These DisplayPort extenders extend signals over standard cabling infrastructure while maintaining high-quality video and audio transmission.
How far can Tripp Lite DisplayPort extenders transmit signals?
Tripp Lite DisplayPort extenders extend DisplayPort signals up to 150 feet from the source. The DisplayPort to HDMI over Cat5/6 active extender kit extends 1080i signals up to 150 feet and 1080p signals up to 125 feet, enabling flexible deployment in large venues and installations.
What video resolutions do Tripp Lite DisplayPort extenders support?
Tripp Lite DisplayPort extenders support computer video resolutions up to 1920 x 1200 at 60Hz and HD resolutions up to 1080p at 60Hz. This resolution capability ensures clear display output for digital signage, classrooms, and professional A/V applications requiring high-definition video transmission.
What is included in the DisplayPort to HDMI active extender kit?
The DisplayPort to HDMI over Cat5/6 active extender kit includes a transmitter unit and receiver unit with built-in DisplayPort cable (transmitter) and built-in HDMI cable (receiver). One Cat5e/6 cable connects transmitter and receiver, while included USB Micro-B cables provide power to both units without requiring external power supplies.
What color depth and audio capabilities does the DisplayPort extender provide?
Tripp Lite DisplayPort extenders deliver 24-bit true color (8 bits per channel) with rich stereo audio transmission. This color and audio fidelity supports professional A/V applications and digital signage requiring crystal-clear video and synchronized audio over extended distances.
How does the DisplayPort extender enable installation without complex setup?
Tripp Lite DisplayPort extenders use plug-and-play design requiring no software or driver installation. This simplicity works with all operating systems and makes the extender suitable for quick deployment in classrooms, churches, trade shows, and professional venues without technical expertise.
What cabling recommendations enhance DisplayPort extender performance?
For extending 1920 x 1200 at 60Hz or 1080p at 60Hz signals more than 100 feet, use cables made with 24 AWG solid-wire Cat5e/6 cabling such as Tripp Lite's N202-Series. This cable specification ensures signal integrity and optimal performance in long-distance DisplayPort extension installations.
Why are Tripp Lite DisplayPort extenders suitable for professional installations?
Tripp Lite DisplayPort extenders combine DisplayPort v1.1a and HDCP compliance with built-in equalization control for video image adjustment. These professional-grade features, combined with 150-foot extension capability, 1920 x 1200 resolution support, and plug-and-play operation, make DisplayPort extenders ideal for digital signage, professional A/V, and large venue installations.
Need assistance selecting the right Tripp Lite DisplayPort extender for your digital signage, classroom, or professional A/V installation? Our professional technical support team provides expert guidance on distance requirements, video resolution specifications, cabling selections, and installation best practices for your specific long-distance video extension needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of audio/video DisplayPort extenders for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.