To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com’s coax baluns consists of 75 Ohm to 120 or 100 Ohm baluns with IDC, BNC, and RJ45 connector options. We offer balun patch panels, cards, and individual inline baluns. Featuring tool-less video baluns, Krone IDC style and assemblies. Coax baluns are electrical devices that allow balanced and unbalanced lines to be interfaced without disturbing the impedance arrangement of either line. They are commonly used in video and RF applications, where it is important to maintain a consistent signal level and minimize noise.

Here is a brief overview of the different types of coax baluns available from L-com:

IDC baluns: These baluns have IDC connectors that make them easy to install. They are ideal for use in patch panels and other applications where space is limited.
BNC baluns: These baluns have BNC connectors that are compatible with standard coaxial cable. They are a good choice for video and RF applications where a secure connection is required.
RJ45 baluns: These baluns have RJ45 connectors that are compatible with Ethernet cable. They are a good choice for applications where the balun needs to be connected to a network.

L-com also offers a variety of tool-less video baluns, Krone IDC style baluns, and assemblies. These baluns are designed to make installation and maintenance easier. Order your coax baluns now for same-day shipping!