L-com
Sort by
Items per page
Showing 1 - 1 result(s)

Tool-less Video Balun (BNC Connector)

BNC video baluns feature tool-less termination designs enabling fast and easy on-the-spot field installations and repairs providing reliable performance for extending video signals over Cat5 UTP cabling in professional CCTV and surveillance environments. Supporting full-color video transmission distances up to 2,200 feet (671 meters) compatible with NTSC, PAL, and SECAM systems, these connectorized baluns provide 75-ohm unbalanced to 100-ohm balanced impedance matching with insertion loss up to 1 dB, return loss up to 20 dB, and common mode rejection up to 50 dB. Featuring BNC female bayonet-style input connectors with built-in surge protection.

For comprehensive coaxial balun solutions beyond tool-less BNC video configurations, explore our Coax Baluns - 75 Ohms,120/100 IDC,BNC,RJ45,Patch Panels,Cards,Inline category, featuring 75 to 120 ohm, Krone IDC, compression IDC, and connectorized balun designs for CCTV, surveillance, security, and professional A/V impedance matching applications.

Related Categories:

FAQs

What is a BNC video balun used for in CCTV installations?

BNC video baluns are designed for extending video signals over Cat5 UTP cabling in professional CCTV, surveillance, security, and professional A/V applications requiring extended video transmission over Cat5 infrastructure. These connectorized baluns provide reliable performance supporting full-color video transmission distances up to 2,200 feet (671 meters) compatible with NTSC, PAL, and SECAM systems. BNC video baluns enable cost-effective CCTV deployments using existing Cat5 infrastructure instead of dedicated coaxial cabling.

How does tool-less termination benefit field installations in BNC video baluns?

BNC video baluns feature tool-less termination designs that make connections fast and easy supporting on-the-spot field installations and repairs without requiring specialized tools or equipment. The tool-less output terminations enable quick connection to Cat5 UTP cabling in CCTV and surveillance installations reducing installation time and complexity. This design supports field technicians performing rapid deployments, emergency repairs, or system upgrades in professional CCTV and security environments.

What impedance matching do BNC video baluns provide?

BNC video baluns provide 75-ohm unbalanced to 100-ohm balanced impedance matching supporting video signal transmission over Cat5 UTP cabling in CCTV and surveillance applications. The impedance transformation converts 75-ohm coaxial video signals to 100-ohm balanced Cat5 transmission maintaining signal integrity across extended cable runs up to 2,200 feet. This impedance matching enables reliable full-color video transmission compatible with NTSC, PAL, and SECAM systems.

What electrical specifications do BNC video baluns support?

BNC video baluns provide insertion loss up to 1 dB, return loss up to 20 dB, and common mode rejection up to 50 dB ensuring reliable performance in CCTV and surveillance installations. The low insertion loss maintains video signal strength across extended Cat5 cable runs up to 2,200 feet supporting full-color transmission. High common mode rejection of 50 dB reduces interference in professional environments requiring consistent video quality.

What connector configuration do tool-less BNC video baluns use?

BNC video baluns feature BNC female bayonet-style input connectors and tool-less output terminations supporting straightforward connection to CCTV cameras and Cat5 UTP cabling. The BNC female bayonet connector provides secure quick-connect/disconnect capability with standard coaxial video equipment in surveillance applications. Tool-less output terminations enable rapid field installation to Cat5 infrastructure without specialized termination tools in security and professional A/V systems.

What construction materials ensure BNC video balun reliability?

BNC video baluns include brass center contacts with gold plating and PTFE dielectric materials to ensure consistent connectivity in CCTV and surveillance installations. Gold-plated brass contacts provide low-resistance electrical connections maintaining signal integrity across repeated mating cycles. PTFE dielectric materials offer stable electrical performance and temperature resistance supporting reliable operation in professional security and A/V environments.

Need assistance selecting the right BNC video balun for your CCTV or surveillance installation? Our engineering team provides expert technical guidance on tool-less vs. traditional termination, impedance matching requirements, transmission distance specifications, and video system compatibility for your specific CCTV, surveillance, or professional A/V application requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

At L-com, we are a global leader in wired and wireless connectivity products, offering a broad range of baluns designed to support reliable impedance matching across demanding network and signal transmission environments. L-com's engineering team can design and build products with low or no minimum order quantities and quick turnaround.

Sort by
Items per page