- Home /
- Coaxial /
- Connectors /
- Banana Plugs
Coaxial Connectors - Banana Plugs
Coaxial Connectors - Banana Plugs
L-com offers a wide range of banana plugs for wireless and telecommunication applications. These banana plugs are designed to meet specific needs in R&D, Test, or Laboratory industries. Available in straight body styles with coax termination types, solder cable attachment method, and connectorized packaging. Featuring nickel-plated ABS bodies, copper contact material, black and red insulator colors for polarization identification, 1.91 inches length, 0.32-inch diameter, RG58 cable compatibility, and push-on connection method for reliable test and laboratory interconnections.
For comprehensive coaxial connector solutions beyond banana plugs, explore our Coaxial Connectors category, featuring BNC, TNC, SMA, Type N, UHF, and specialty RF connectors designed for wireless, telecommunications, and test applications.
Related Categories:
- SMA Connector Products
- Coaxial Connectors - RCA
- Coaxial Connectors - MCX
- Coaxial Connectors - TNC
- BNC Connectors - Solderless, Crimp, Angled, Reverse Polarity, Plug, Jack, 50 & 75 Ohm
FAQs
What industries use banana plugs?
L-com banana plugs are designed to meet specific needs whether you are working in the R&D, Test, or Laboratory industries. Banana plugs are available in straight body styles with coax termination types for wireless and telecommunication applications.
What attachment method do banana plugs use?
L-com's banana plugs are available with solder cable attachment method and connectorized packaging. These banana plugs feature a standard push-on connection method for reliable test and laboratory interconnections.
What materials are banana plugs constructed from?
L-com banana plugs are built from ABS with nickel-plated bodies that provide resistance to corrosion. The contact material is copper, with available insulator colors of black and red for polarization identification in banana plugs.
What cable types are banana plugs compatible with?
L-com banana plug connectors are compatible with RG58 cable interface types and feature a standard push-on connection method. Banana plugs measure 1.91 inches in length with a 0.32-inch diameter, offering compact dimensions suitable for test and laboratory interconnections.
What are the physical dimensions of banana plugs?
L-com banana plugs measure 1.91 inches in length and 0.32 inches in diameter, providing a compact form factor ideal for test, measurement, and laboratory interconnections. These banana plugs are designed to perform in a variety of high-demand environments, ensuring reliable, long-lasting connections.
What insulator color options are available for banana plugs?
L-com banana plugs feature copper contact material and are available with black and red insulators for easy polarization identification. The insulators are made from ABS, while the nickel-plated bodies offer enhanced corrosion resistance and durability.
Are banana plugs resistant to corrosion?
L-com banana plugs are built from ABS with nickel-plated bodies that provide resistance to corrosion. These connectors are designed to perform in a variety of high-demand environments, ensuring reliable, long-lasting connections for banana plugs in test and laboratory applications.
Need assistance selecting the right banana plugs for your R&D, test, or laboratory application requirements? Our engineering team provides expert technical guidance on cable attachment methods, connector specifications, polarization identification, and application-specific solutions for your test and measurement connectivity needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com maintains one of the largest in-stock selections of banana plugs for international and domestic orders.