To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com coaxial connectors are available in various styles, including 1.0/2.3, 1.6/5.6, 10-32, 2.2-5, 4.1/9.5 mini DIN, 4.3-10, 7/16 DIN, alprox, BNC, BNC twinax, banana, double banana binding post, F, FAKRA, FME, HD-BNC, MC-Card, MCX, MMBX, MMCX, N, NEX10, NEMO mount, QMA, RCA, SMA, SMA-Nano/SSMB-Nano, SMB, SMC, SMP, SSMC, TNC, TS-9, UHF, and waverider compatible. These coax connectors are available with crimp, crimp/solder, and solder attachments and PCB, edge-mount, straight, and right-angle configurations. Make your purchase now to take advantage of our same business day shipping.

The coax connectors from L-com are easy to install and remove, which makes them ideal for various applications where cables need to be frequently disconnected and reconnected. These coaxial connectors are mainly available in male, female, plug, jack, and sexless configurations. Our coax connectors feature reverse polarity and standard polarity, a 4-hole flange, and bulkhead mounting methods.

The L-com coaxial connectors include popular and hard-to-find coax cable connectors for 50, 75, and 78 ohm and non-constant applications. These coax connectors are available with right angle and straight body styles and feature various termination types, including coax, PCB, terminal, and twinax termination. These coax devices are available with clamp, crimp, solder, and twist cable attachment methods. Our connectors are IP67-rated, and some of them are RoHS-compliant.

The coax connectors from L-com are suitable for wireless communications, general purpose testing, custom cable assemblies, low PIM applications, distributed antenna systems (DASs), 12G-SDI, video and broadband UHDTV, broadband internet delivery, broadcast A/V, 4K/8K video equipment, medical equipment requiring high speed video, HD cameras, and PCB applications. These IP67-rated connectors are environmentally sealed, do not contain hazardous substances, and deliver reliable performance. L-com also provides solderless cable connectors, low PIM, SMB, QMA, banana plugs, 12G SDI connectors, and bend protectors.

L-com has one of the largest in-stock selections of coaxial connectors for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect coax connectors for your requirements.