L-com

Coaxial Adapter, F Male Push-on / F Female

  • Picture of Coaxial Adapter, F Male Push-on / F Female
  • Picture of Coaxial Adapter, F Male Push-on / F Female
  • Picture of Coaxial Adapter, F Male Push-on / F Female
Picture of Coaxial Adapter, F Male Push-on / F Female
SKU BA124
Available to Ship 27146
Quantity Price
1 - 24 $3.33
25 - 49 $3.16
50 - 99 $3.00
100 + Call Us
Price $3.33

All Prices are in US Dollars and do not include duties



This Type F male push on to female coupler provides the ability to convert a standard Type F male interface to a push on Type F male. The interface style change is useful in many test application where multiple couplings are needed. Use of the push on style allows quick push on mating without the need of time consuming threaded mating.

Features
  • Handy device to help solve your mixed gender interconnection problems
  • Couples devices with a combination of Type F male to female interfaces
  • Difficult to find male to female configuration
  • Nickel plated body for enhanced corrosion resistance
  • Push on Type F plug allows quick and easy mating

Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.