L-com

Coaxial Adapter, FME Jack / Jack

  • Picture of Coaxial Adapter, FME Jack / Jack
  • Picture of Coaxial Adapter, FME Jack / Jack
Picture of Coaxial Adapter, FME Jack / Jack
SKU AXA-FMEJFMEJ
Available to Ship 192
Quantity Price
1 - 24 $7.39
25 - 49 $6.65
50 - 99 $5.91
100 + Call Us
Price $7.39

All Prices are in US Dollars and do not include duties



L-com's within series FME coaxial couplers provide the critical functionality to connect interfaces of the same type. Our broad selection of in stock within series couplers is sure to solve all your connection problems. Utilize our easy to use Product Finder to select the within series coupler that is right for your application.

Features
  • Couples devices with the same interface type
  • Gold plated contacts for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
  • Machined components for durability and long life

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
FME
Connector Gender 1
Jack
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
FME
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
200 MHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.