L-com

Coaxial Adapter, Mini-UHF Female / Female

  • Picture of Coaxial Adapter, Mini-UHF Female / Female
  • Picture of Coaxial Adapter, Mini-UHF Female / Female
Picture of Coaxial Adapter, Mini-UHF Female / Female
SKU BA476
Available to Ship 90
Quantity Price
1 - 24 $10.79
25 - 49 $10.25
50 - 99 $9.71
100 + Call Us
Price $10.79

All Prices are in US Dollars and do not include duties



This Mini-UHF female coupler provides the ability to interconnect two devices with Mini-UHF male interfaces. A common use for this device is to provide a coupling between two cables with Mini-UHF male connectors creating an extension cable.

Features
  • Couples devices with male Mini UHF interfaces
  • Handy device to help solve your interconnection problems
  • Ideal to extend cable runs with male Mini UHF connectors

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
Mini UHF
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
Mini UHF
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
2.5 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.