L-com

Coaxial Adapter, Mini-UHF Female / SMA Male

  • Picture of Coaxial Adapter, Mini-UHF Female / SMA Male
  • Picture of Coaxial Adapter, Mini-UHF Female / SMA Male
  • Picture of Coaxial Adapter, Mini-UHF Female / SMA Male
Picture of Coaxial Adapter, Mini-UHF Female / SMA Male
SKU BA582
Available to Ship 46
Quantity Price
1 - 24 $12.99
25 - 49 $12.34
50 - 99 $11.69
100 + Call Us
Price $12.99

All Prices are in US Dollars and do not include duties



This SMA male to Mini UHF female coaxial adapter provides the ability to connect between a SMA female and Mini UHF male interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Difficult to find interface combination to solve your interconnection problems
  • Gold plated center contact for reduced signal loss
  • Allows interconnection of devices with SMA female and Mini UHF male interfaces
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
Mini UHF
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Steel
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.