L-com

Coaxial Adapter, Mini-UHF Female / TNC Male

  • Picture of Coaxial Adapter, Mini-UHF Female / TNC Male
  • Picture of Coaxial Adapter, Mini-UHF Female / TNC Male
  • Picture of Coaxial Adapter, Mini-UHF Female / TNC Male
Picture of Coaxial Adapter, Mini-UHF Female / TNC Male
SKU BA881
Available to Ship 33
Quantity Price
1 - 24 $2.37
25 - 49 $2.25
50 - 99 $2.13
100 + Call Us
Price $2.37

All Prices are in US Dollars and do not include duties



This Mini UHF female to TNC male coaxial adapter provides the ability to connect between a Mini UHF male and TNC female interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Allows interconnection of devices with TNC female and Mini UHF male interfaces
  • Difficult to find interface combination to solve your interconnection problems
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
Mini UHF
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.