L-com

Coaxial Adapter, Mini-UHF Male / Male

  • Picture of Coaxial Adapter, Mini-UHF Male / Male
  • Picture of Coaxial Adapter, Mini-UHF Male / Male
Picture of Coaxial Adapter, Mini-UHF Male / Male
SKU BA478
Available to Ship 126
Quantity Price
1 - 24 $8.39
25 - 49 $7.97
50 - 99 $7.55
100 + Call Us
Price $8.39

All Prices are in US Dollars and do not include duties



This Mini-UHF male coupler provides the ability to interconnect two devices with Mini-UHF female interfaces. A common use for this device is to change the gender of a device from Mini-UHF female to Mini-UHF male.

Features
  • Handy device to help solve your interconnection problems
  • Couples devices with female Mini UHF interfaces
  • Difficult to find male to male configuration
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

Key Specifications

Key Specifications

Connector Series 1
Mini UHF
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
Mini UHF
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Zinc Alloy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.