L-com

Coaxial Adapter, MMCX Plug / SMA Jack (Female)

  • Picture of Coaxial Adapter, MMCX Plug / SMA Jack (Female)
  • Picture of Coaxial Adapter, MMCX Plug / SMA Jack (Female)
  • Picture of Coaxial Adapter, MMCX Plug / SMA Jack (Female)
Picture of Coaxial Adapter, MMCX Plug / SMA Jack (Female)
SKU AXA-MMPSF
Available to Ship 22
Quantity Price
1 - 24 $11.79
25 - 49 $10.61
50 - 99 $9.43
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



L-com's SMA Female to MMCX Plug adapter will adapt SMA to MMCX interfaces. Each adapter is constructed of the highest quality materials. These adapters come in handy when connecting unlike cables and equipment. Order online today.

Features
  • Connects devices with different type interfaces
  • Gold plated contacts for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
  • Machined components for durability and long life

Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

Key Specifications

Key Specifications

Connector Series 1
MMCX
Connector Gender 1
Plug
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Gold
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Gold

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.