L-com

Coaxial Adapter, N-Female / RP-BNC Plug

  • Picture of Coaxial Adapter, N-Female / RP-BNC Plug
  • Picture of Coaxial Adapter, N-Female / RP-BNC Plug
  • Picture of Coaxial Adapter, N-Female / RP-BNC Plug
Picture of Coaxial Adapter, N-Female / RP-BNC Plug
SKU AXA-NFRBP
Available to Ship 324
Quantity Price
1 - 24 $8.59
25 - 49 $7.73
50 - 99 $6.87
100 + Call Us
Price $8.59

All Prices are in US Dollars and do not include duties



This Reverse Polarity BNC Plug (RP-BNC) to N-Female coaxial adapter provides the ability to connect between a RP-BNC Jack and N-Male interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Gold plated contacts for reduced signal loss
  • Allows interconnection of devices with RP-BNC Jack and N-Male interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Machined components for durability and long life

Application
  • Coax retrofit applications
  • Coaxial extension
  • OEM coax applications
  • Coaxial interface conversion

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Plug
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
4 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.