L-com

Coaxial Adapter, N-Female / RP-SMA Plug

  • Picture of Coaxial Adapter, N-Female / RP-SMA Plug
  • Picture of Coaxial Adapter, N-Female / RP-SMA Plug
  • Picture of Coaxial Adapter, N-Female / RP-SMA Plug
Picture of Coaxial Adapter, N-Female / RP-SMA Plug
SKU AXA-NFRSP
Available to Ship 774
Quantity Price
1 - 24 $9.49
25 - 49 $8.54
50 - 99 $7.59
100 + Call Us
Price $9.49

All Prices are in US Dollars and do not include duties



This N-Female to Reverse Polarity SMA Plug (RP-SMA) coaxial adapter provides the ability to connect between a N-Male and RP-SMA Jack interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Allows interconnection of devices with N-Male and RP-SMA Jack interfaces
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial extension

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Plug
Connector Polarity 1
Reverse Polarity
Connector Impedance 1
50 Ohm
Connector Series 2
N
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.