L-com

Coaxial Adapter, N-Female / SMA Female

  • Picture of Coaxial Adapter, N-Female / SMA Female
  • Picture of Coaxial Adapter, N-Female / SMA Female
  • Picture of Coaxial Adapter, N-Female / SMA Female
Picture of Coaxial Adapter, N-Female / SMA Female
SKU AXA-NFSF
  Available for backorder
Quantity Price
1 - 24 $18.39
25 - 49 $16.55
50 - 99 $14.71
100 + Call Us
Price $18.39

All Prices are in US Dollars and do not include duties



This N-Female to SMA Female coaxial adapter provides the ability to connect between a N-Male and SMA Male interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Allows interconnection of devices with N-Male and SMA Male interfaces
  • Handy device to have on hand to solve your interconnection problems

Application
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Gold
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.