L-com

Coaxial Adapter, NMO (TAD) Mobile Antenna Mount / N-Female Bulkhead

  • Picture of Coaxial Adapter, NMO (TAD) Mobile Antenna Mount / N-Female Bulkhead
Picture of Coaxial Adapter, NMO (TAD) Mobile Antenna Mount / N-Female Bulkhead
SKU AXA-AMNFB
Available to Ship 4056
Quantity Price
1 - 24 $34.59
25 - 49 $31.13
50 - 99 $27.67
100 + Call Us
Price $34.59

All Prices are in US Dollars and do not include duties



The AXA-AMNFB permanent mobile antenna mount features a standard TAD/NMO Motorola®-type connection. The opposite end of this mount features a N-Female Bulkhead connector. This antenna mount can be installed into panels up to 11/16 inch (17.4mm) thick, making it ideal for use with heavy duty vehicles such as mining and construction vehicles, service vehicles, public transportation as well as marine craft. It can also be used as a ceiling antenna mount. The included o-ring helps protect from moisture.

Features
  • Includes o-ring to help protect from moisture
  • For panels up to 11/16 in. (17.4mm) thick
  • NMO/TAD to N-Female Bulkhead connector

Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial extension
  • Mobile mount antenna applications
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
NMO Mount
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
N
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
Bulkhead
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.