L-com

Coaxial Adapter, RCA Female / F Female

  • Picture of Coaxial Adapter, RCA Female / F Female
  • Picture of Coaxial Adapter, RCA Female / F Female
  • Picture of Coaxial Adapter, RCA Female / F Female
Picture of Coaxial Adapter, RCA Female / F Female
SKU BA887
Available to Ship 235
Quantity Price
1 - 24 $6.09
25 - 49 $5.79
50 - 99 $5.48
100 + Call Us
Price $6.09

All Prices are in US Dollars and do not include duties



This Type F female to RCA female coaxial adapter provides the ability to connect between a Type F male and RCA male interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Allows interconnection of devices with Type F and RCA male interfaces
  • Difficult to find interface combination to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Key Specifications

Key Specifications

Connector Series 1
F
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
RCA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.