L-com

Coaxial Adapter, RCA Male / F Female

  • Picture of Coaxial Adapter, RCA Male / F Female
  • Picture of Coaxial Adapter, RCA Male / F Female
  • Picture of Coaxial Adapter, RCA Male / F Female
Picture of Coaxial Adapter, RCA Male / F Female
SKU BA907
Available to Ship 1131
Quantity Price
1 - 24 $7.29
25 - 49 $6.93
50 - 99 $6.56
100 + Call Us
Price $7.29

All Prices are in US Dollars and do not include duties



This Type F female to RCA male coaxial adapter provides the ability to connect between a Type F male and RCA female interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Allows interconnection of devices with Type F male and RCA female interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.