L-com

Coaxial Adapter, RCA Male / UHF Female

  • Picture of Coaxial Adapter, RCA Male / UHF Female
  • Picture of Coaxial Adapter, RCA Male / UHF Female
  • Picture of Coaxial Adapter, RCA Male / UHF Female
Picture of Coaxial Adapter, RCA Male / UHF Female
SKU BA140
Available to Ship 79
Quantity Price
1 - 24 $8.39
25 - 49 $7.97
50 - 99 $7.55
100 + Call Us
Price $8.39

All Prices are in US Dollars and do not include duties



This UHF female to RCA male coaxial adapter provides the ability to connect between a UHF male and RCA female interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Nickel plated body for enhanced corrosion resistance
  • Allows interconnection of devices with RCA female and UHF (PL-259 or PL259) male interfaces
  • Difficult to find interface combination to solve your interconnection problems

Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
RCA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
UHF
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.