L-com

Coaxial Adapter, RP-TNC Jack / RP-SMA Plug

  • Picture of Coaxial Adapter, RP-TNC Jack / RP-SMA Plug
  • Picture of Coaxial Adapter, RP-TNC Jack / RP-SMA Plug
  • Picture of Coaxial Adapter, RP-TNC Jack / RP-SMA Plug
Picture of Coaxial Adapter, RP-TNC Jack / RP-SMA Plug
SKU AXA-RTJRSP
Available to Ship 947
Quantity Price
1 - 24 $8.39
25 - 49 $7.55
50 - 99 $6.71
100 + Call Us
Price $8.39

All Prices are in US Dollars and do not include duties



This Reverse Polarity TNC Jack (RP-TNC) to Reverse Polarity SMA Plug (RP-SMA) coaxial adapter provides the ability to connect between a RP-TNC Plug and RP-SMA Jack interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Gold plated center contact for reduced signal loss
  • Allows interconnection of devices with RP-TNC Plug and RP-SMA Jack interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial extension
  • OEM coax applications
  • Coaxial interface conversion

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Jack
Connector Polarity 1
Reverse Polarity
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Plug
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Zinc Alloy
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.