L-com

Coaxial Adapter, RP-TNC Plug / RP-SMA Jack

  • Picture of Coaxial Adapter, RP-TNC Plug / RP-SMA Jack
  • Picture of Coaxial Adapter, RP-TNC Plug / RP-SMA Jack
  • Picture of Coaxial Adapter, RP-TNC Plug / RP-SMA Jack
Picture of Coaxial Adapter, RP-TNC Plug / RP-SMA Jack
SKU AXA-RTPRSJ
Available to Ship 838
Quantity Price
1 - 24 $9.49
25 - 49 $8.54
50 - 99 $7.59
100 + Call Us
Price $9.49

All Prices are in US Dollars and do not include duties



This Reverse Polarity TNC Plug (RP-TNC) to Reverse Polarity SMA Jack (RP-SMA) coaxial adapter provides the ability to connect between a RP-TNC Jack and RP-SMA Plug interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Allows interconnection of devices with RP-TNC Jack and RP-SMA Plug interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss

Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial extension
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Jack
Connector Polarity 1
Reverse Polarity
Connector Impedance 1
50 Ohm
Connector Series 2
TNC
Connector Gender 2
Plug
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.