L-com

Coaxial Adapter, SMA Female / Female

  • Picture of Coaxial Adapter, SMA Female / Female
  • Picture of Coaxial Adapter, SMA Female / Female
Picture of Coaxial Adapter, SMA Female / Female
SKU BA23
Available to Ship 306
Quantity Price
1 - 24 $13.59
25 - 49 $12.91
50 - 99 $12.23
100 + Call Us
Price $13.59

All Prices are in US Dollars and do not include duties



This SMA female coupler provides the ability to interconnect two devices with SMA male interfaces. A common use for this device is to provide a coupling between two cables with SMA male connectors creating an extension cable.

Features
  • Couples devices with male SMA interfaces
  • Handy device to help solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated contact for reduced signal loss
  • Ideal to extend cable runs with male SMA connectors

Application
  • Coaxial interface conversion
  • Low-loss coax
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.