L-com

Coaxial Adapter, SMA Female / MMCX Female

  • Picture of Coaxial Adapter, SMA Female / MMCX Female
  • Picture of Coaxial Adapter, SMA Female / MMCX Female
  • Picture of Coaxial Adapter, SMA Female / MMCX Female
Picture of Coaxial Adapter, SMA Female / MMCX Female
SKU BA3000
Available to Ship 15
Quantity Price
1 - 24 $13.19
25 - 49 $12.53
50 - 99 $11.87
100 + Call Us
Price $13.19

All Prices are in US Dollars and do not include duties



This SMA Jack to MMCX Jack adapter provides the ability to connect a device with a SMA plug to a device with a MMCX Plug. This type of interconnection is often found in test environments where connection between interfaces of different types is needed.

Features
  • Gold plated center contact for reduced signal loss
  • Male to female gender combination handy for interconnecting cable interfaces
  • Allows interconnection between SMA and MMCX interface types
  • Gold plated body for corrosion resistance

Application
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
MMCX
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Gold over Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.