L-com

Coaxial Adapter, SMA Female / SMB Jack

  • Picture of Coaxial Adapter, SMA Female / SMB Jack
  • Picture of Coaxial Adapter, SMA Female / SMB Jack
  • Picture of Coaxial Adapter, SMA Female / SMB Jack
Picture of Coaxial Adapter, SMA Female / SMB Jack
SKU AXA-SMBJSF
Available to Ship 16
Quantity Price
1 - 24 $14.39
25 - 49 $12.95
50 - 99 $11.51
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



This SMB Jack to SMA Female coaxial adapter provides the ability to connect between a SMB Plug and SMA Male interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Handy device to have on hand to solve your interconnection problems
  • Allows interconnection of devices with SMB Plug and SMA Male interfaces
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMB
Connector Gender 2
Jack
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Gold over Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.