L-com

Coaxial Adapter, SMA Male / Male

  • Picture of Coaxial Adapter, SMA Male / Male
  • Picture of Coaxial Adapter, SMA Male / Male
Picture of Coaxial Adapter, SMA Male / Male
SKU AXA-SMSM
Available to Ship 248
Quantity Price
1 - 24 $8.79
25 - 49 $7.91
50 - 99 $7.03
100 + Call Us
Price $8.79

All Prices are in US Dollars and do not include duties



This SMA male coupler provides the ability to interconnect two devices with SMA female interfaces. A common use for this device is to change the gender of a device from SMA female to SMA male.

Features
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coaxial interface conversion
  • Low-loss coax
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
SMA
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.