L-com

Coaxial Adapter, TNC Bulkhead, Grounded

  • Picture of Coaxial Adapter, TNC Bulkhead, Grounded
  • Picture of Coaxial Adapter, TNC Bulkhead, Grounded
Picture of Coaxial Adapter, TNC Bulkhead, Grounded
SKU BA2301
Available to Ship 169
Quantity Price
1 - 24 $15.99
25 - 49 $15.19
50 - 99 $14.39
100 + Call Us
Price $15.99

All Prices are in US Dollars and do not include duties



This TNC female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .470" single D mounting hole. A common use for this device is to create a connection point on either side of a wall or other obstruction.

Features
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Provides 50 Ohm signal feed-thru for two TNC male interface devices
  • Complete with nut and lockwasher mounting hardware
  • Single D bulkhead design for panel mounting

Application
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
TNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
Bulkhead
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Zinc Alloy
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.